??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft SIze
1-1/4 Inch
Part Number
033191
Description
F2B-LT10-104
A
1-7/32 Inch
B
6-1/8 Inch
C
1-3/8 Inch
D
5-1/8 Inch
Bolt Diameter
1/2 Inch
H
9/16 Inch
J
1/4 Inch
L
2-1/8 Inch
M
3-3/4 Inch
N
1-27/32 Inch
Download CAD models
Previews